For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KUNST SCHALLDAEMPFER BAU - Plastic silencers, with steel mesh and cotton cloth filling
Bill of material
K-07401458
DES
Identifier
K-07401458
G
Thread
G1/4
B
19.5 mm
C
8.0 mm
CH
12 mm
D
32.0 mm
E
43.0 mm
F
3.0 mm
G1
Noise level 4 bar
86
G2
Noise level 6 bar
90
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.